2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

butterfly971g_fully_lugged_gearbox_opted_butterfly_valve_50mm

Expand Table
EN
VARIANTNAME
VARIANTNAME
Weight (kg)
WEIGHTKG
UK End Connection
UKENDCONNECTION
Temperature °C
TEMPERATUREC
Specification Notes
SPECIFICATIONNOTES
Pressure Rating (Cat)
PRESSURERATINGCAT
Pressure (BAR)
PRESSUREBAR
Operator
OPERATOR
Approvals
APPROVALS
WarrantyDurationUnit
WARRANTYDURATIONUNIT
Uniclass2
UNICLASS2
1
50mm
15.500
Fully-Lugged
-10 to 90°C
Fully-lugged, gearbox, Valves DN250 and larger supplied as standard with a fully enclosed gear operator. Valves may be used for flow regulation, Suitable for gas applications. 971G are suitable for Group 1 and 2 gases and Group 1 and 2 liquids as defined by the Pressure Equipment Directive 97/23/EC
PN16
http://www.hattersley.com/documents/Fig971_datasheet.pdf
Gearbox
WRAS approved product
12 months
WR-90-94-95
Show compressed display (1 product)
Latest change29.10.2019 11:19:31
Unit

Classifications

By BIM categories

BIM_PIPES_PIPING_ELEMENTS Pipes / piping elements

IFC4

IFC4_IFCVALVE Valve

OmniClass 2006

23-15_20_11_14_14_14 23-15 20 11 14 14 14 Regulating Valves
23-60_00_00 23-60 00 00 General Purpose: Services

OmniClass

23-27 31 00 23-27 31 00 - Valves

BIMHawk PDT

PDT_VALVE_REGULATING Valve Regulating

Uniclass2015

65_54_95 65 54 95 - Water services valves